Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3069475 - FTP-2/B14
Bill of material
PHOENIX CONTACT 3069475
MANUID
Product number of the Manufacturer
3069475
DESCSHORT
Short Description
Test plug
DESCLONG
Long Description
Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type B14, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray
MANUTYPEDESC
Manufacturer Type Description
FTP-2/B14
PREVIEW
Preview
INTNO
International product number
4046356907835
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
18
AAO663
GTIN
4046356907835
AAW338
Manufacturer product designation
Test plug
AAU734
Manufacturer product description
Test plug, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type B14, nom. voltage: 400 V, nominal current: 24 A, Rated cross section: 2.5 mm², color: gray
AAO057
Product type
FTP-2/B14
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models