Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3240265 - AH-ME
Bill of material
PHOENIX CONTACT 3240265
MANUID
Product number of the Manufacturer
3240265
DESCSHORT
Short Description
Covering hood
DESCLONG
Long Description
Covering hood, length: 200 mm, width: 150 mm, height: 78 mm, color: transparent
MANUTYPEDESC
Manufacturer Type Description
AH-ME
PREVIEW
Preview
INTNO
International product number
4046356462884
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
AAO663
GTIN
4046356462884
AAW338
Manufacturer product designation
Covering hood
AAU734
Manufacturer product description
Cover, for the contact- and dust-protected encapsulation of the components
AAO057
Product type
AH-ME
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    AGRO
    9926.850 - Flush-mounted box 3x2, GWFI 850°C
    Bossard Catalog
    3687653 - Housings AKL PS, transparent
    Spelsberg
    AKL 2-th
    Spelsberg
    AKL 4-th
Previews
3D
2D
Pobierz modele CAD