Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247967 - HC-RBO 8
Bill of material
PHOENIX CONTACT 3247967
MANUID
Product number of the Manufacturer
3247967
DESCSHORT
Short Description
Covering hood
DESCLONG
Long Description
Covering hood, length: 85.6 mm, width: 28.8 mm, height: 46.7 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
HC-RBO 8
PREVIEW
Preview
INTNO
International product number
4046356586375
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4046356586375
AAW338
Manufacturer product designation
Covering hood
AAU734
Manufacturer product description
Covering hood, length: 85.6 mm, width: 28.8 mm, height: 46.7 mm, color: gray
AAO057
Product type
HC-RBO 8
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir