Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3247972 - HC-RBO 10 BU
Bill of material
PHOENIX CONTACT 3247972
MANUID
Product number of the Manufacturer
3247972
DESCSHORT
Short Description
Covering hood
DESCLONG
Long Description
Covering hood, length: 144 mm, width: 41 mm, height: 33 mm, color: blue
MANUTYPEDESC
Manufacturer Type Description
HC-RBO 10 BU
PREVIEW
Preview
INTNO
International product number
4046356724371
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4046356724371
AAW338
Manufacturer product designation
Covering hood
AAU734
Manufacturer product description
Covering hood, length: 144 mm, width: 41 mm, height: 33 mm, color: blue
AAO057
Product type
HC-RBO 10 BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
6
QUANTITYINT
Quantity Scale
6
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models