Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3040627 - PZ/2
Bill of material
PHOENIX CONTACT 3040627
MANUID
Product number of the Manufacturer
3040627
DESCSHORT
Short Description
Strain relief
DESCLONG
Long Description
Strain relief, length: 48.7 mm, width: 9.3 mm, height: 48.7 mm, number of positions: 2, color: black
MANUTYPEDESC
Manufacturer Type Description
PZ/2
PREVIEW
Preview
INTNO
International product number
4017918832766
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.001 kg
BAB888
Design
Strain relief
AAO663
GTIN
4017918832766
AAW338
Manufacturer product designation
Strain relief
AAU734
Manufacturer product description
Strain relief, length: 48.7 mm, width: 9.3 mm, height: 48.7 mm, number of positions: 2, color: black
AAO057
Product type
PZ/2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    3212484 - PP-H 1,5/S/1
    PHOENIX CONTACT
    3040643 - PZ/4
    PHOENIX CONTACT
    3040559 - PR
    PHOENIX CONTACT
    3040630 - PR/2
    WMBerg
    PZ - Shoulder Screws - Hex Socket Head - 303 Stainless Steel and 416 Stainless Steel Hardened RC 26-36
Previews
3D
2D
Download CAD models