Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804030 - EO-CF/UT/LED/F/GN
Bill of material
PHOENIX CONTACT 0804030
MANUID
Product number of the Manufacturer
0804030
DESCSHORT
Short Description
Socket
DESCLONG
Long Description
Socket, Pin connector pattern type CF, Screw connection, LED display and fuse 5 x 20 mm, 6.3 A, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -20 °C, 60 °C, VDE 0620-1
MANUTYPEDESC
Manufacturer Type Description
EO-CF/UT/LED/F/GN
PREVIEW
Preview
INTNO
International product number
4055626225715
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
BAH005
rated voltage
250 V
AAS574
Rated current [In] for the power loss specification
6.300 A
AAF726
rated current
6.300 A
AAF040
net weight
0.08332 kg
BAD388
Flap cover present
No
AAW366
Installation depth
60 mm
AAT083
Width in units of measurement
2.500
BAD915
Voltage type
AC
AAF677
child-protection present
No
AAF864
control lamp present
Yes
AAP703
Number of sockets
1
AAO663
GTIN
4055626225715
AAW338
Manufacturer product designation
Socket
AAU734
Manufacturer product description
Socket, Pin connector pattern type CF, Screw connection, LED display and fuse 5 x 20 mm, 6.3 A, green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -20 °C, 60 °C, VDE 0620-1
AAO057
Product type
EO-CF/UT/LED/F/GN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model