Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411136 - G-INS-M32-M68N-PNES-BK
Bill of material
PHOENIX CONTACT 1411136
MANUID
Product number of the Manufacturer
1411136
DESCSHORT
Short Description
Cable gland
DESCLONG
Long Description
Cable gland, material for screw connection: PA, external cable diameter 15 mm ... 21 mm, shielding: no, connecting thread: M32 x 1.5, color: jet black RAL 9005
MANUTYPEDESC
Manufacturer Type Description
G-INS-M32-M68N-PNES-BK
PREVIEW
Preview
INTNO
International product number
4046356922685
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Black
AAF040
net weight
0.0267 kg
AAC108
Degree of protection (IP), mounted
IP68
BAD656
Without halogens
No
BAB664
material
Polyamide (PA)
BAA039
max. operating ambient temperature
100 °C
AAS460
Size of connection thread
M32
BAA997
Thread length
10 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
21 mm
AAH509
min. sealing range
15 mm
AAS485
Counter nut present
No
AAS484
Bend protection present
No
AAS481
Thread type of the cable gland
metric
AAS487
Number of cable feed-throughs
1
AAQ204
Sealing type
Single-orifice seal
AAH901
thread ascent
1.500 mm
AAZ374
Type of cable anchorage
A
AAG623
wrench width 1
36 mm
AAG624
wrench width 2
36 mm
AAO663
GTIN
4046356922685
AAW338
Manufacturer product designation
Cable gland
AAU734
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 15 mm ... 21 mm, shielding: no, connecting thread: M32 x 1.5, color: jet black RAL 9005
AAO057
Product type
G-INS-M32-M68N-PNES-BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
39269097
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models