Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411157 - G-INS-N1/2-S68L-PNES-BK
Bill of material
PHOENIX CONTACT 1411157
MANUID
Product number of the Manufacturer
1411157
DESCSHORT
Short Description
Cable gland
DESCLONG
Long Description
Cable gland, material for screw connection: PA, external cable diameter 10 mm ... 14 mm, shielding: no, connecting thread: 1/2 inch NPT, color: jet black RAL 9005
MANUTYPEDESC
Manufacturer Type Description
G-INS-N1/2-S68L-PNES-BK
PREVIEW
Preview
BAA351
color
Black
AAF040
net weight
0.014 kg
AAC108
Degree of protection (IP), mounted
IP66
BAD656
Without halogens
No
BAB664
material
Polyamide (PA)
BAA039
max. operating ambient temperature
100 °C
AAS460
Size of connection thread
1/2" NPT
BAA997
Thread length
15 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
14 mm
AAH509
min. sealing range
10 mm
AAS485
Counter nut present
No
AAS484
Bend protection present
No
AAS481
Thread type of the cable gland
NPT
AAS487
Number of cable feed-throughs
1
AAQ204
Sealing type
Single-orifice seal
AAG623
wrench width 1
27 mm
AAG624
wrench width 2
27 mm
AAO663
GTIN
4046356922937
AAW338
Manufacturer product designation
Cable gland
AAU734
Manufacturer product description
Cable gland, material for screw connection: PA, external cable diameter 10 mm ... 14 mm, shielding: no, connecting thread: 1/2 inch NPT, color: jet black RAL 9005
AAO057
Product type
G-INS-N1/2-S68L-PNES-BK
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356922937
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
2D
下载CAD模型