Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1411202 - G-INSEC-PG36-L68N-NNES-S
Bill of material
PHOENIX CONTACT 1411202
MANUID
Product number of the Manufacturer
1411202
DESCSHORT
Short Description
Cable gland
DESCLONG
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 22 mm ... 32 mm, shielding: yes, connecting thread: Pg36, color: silver, with O-ring
MANUTYPEDESC
Manufacturer Type Description
G-INSEC-PG36-L68N-NNES-S
PREVIEW
Preview
INTNO
International product number
4046356923347
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
Brass
AAF040
net weight
0.257 kg
AAC108
Degree of protection (IP), mounted
IP68
BAD656
Without halogens
No
BAB664
material
Polyamide (PA)
BAA039
max. operating ambient temperature
100 °C
AAS460
Size of connection thread
Pg36
BAA997
Thread length
9 mm
AAH500
glass-fiber reinforced
No
AAH508
max. sealing range
32 mm
AAH509
min. sealing range
22 mm
AAS485
Counter nut present
No
AAS484
Bend protection present
No
AAS481
Thread type of the cable gland
PG
AAS487
Number of cable feed-throughs
1
AAQ204
Sealing type
Single-orifice seal
AAG623
wrench width 1
50 mm
AAG624
wrench width 2
50 mm
AAO663
GTIN
4046356923347
AAW338
Manufacturer product designation
Cable gland
AAU734
Manufacturer product description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 22 mm ... 32 mm, shielding: yes, connecting thread: Pg36, color: silver, with O-ring
AAO057
Product type
G-INSEC-PG36-L68N-NNES-S
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
74198090
COO
Country of origin
TR
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型