Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1646191 - HC-M-KV-T-M25
Bill of material
PHOENIX CONTACT 1646191
MANUID
Product number of the Manufacturer
1646191
DESCSHORT
Short Description
Cable gland
DESCLONG
Long Description
Cable gland, material for screw connection: Brass, nickel-plated, external cable diameter 10 mm ... 19 mm, shielding: no, connecting thread: M25 x 1.5, color: silver, with cable bend protection and strain relief, with O-ring
MANUTYPEDESC
Manufacturer Type Description
HC-M-KV-T-M25
PREVIEW
Preview
BAA351
color
silver
AAF040
net weight
0.070 kg
AAC108
Degree of protection (IP), mounted
IP65
BAD656
Without halogens
No
BAB664
material
Nickel-plated brass
BAA039
max. operating ambient temperature
80 °C
AAS460
Size of connection thread
M25
BAA997
Thread length
7 mm
AAH508
max. sealing range
19 mm
AAH509
min. sealing range
10 mm
AAS485
Counter nut present
No
AAS484
Bend protection present
Yes
AAS481
Thread type of the cable gland
metric
AAS487
Number of cable feed-throughs
1
AAQ204
Sealing type
Single-orifice seal
AAH901
thread ascent
1.500 mm
AAG623
wrench width 1
30 mm
AAG624
wrench width 2
30 mm
AAO663
GTIN
4017918941338
AAW338
Manufacturer product designation
Cable gland
AAU734
Manufacturer product description
Metal screw connection with cable bend protection and strain relief, thread length: 7 mm, cable sealing area: 10 - 19 mm, clamping area: 14 - 21 mm, SW 30, screw connection: M25
AAO057
Product type
HC-M-KV-T-M25
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918941338
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
74198090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models