Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3001998 - E AB A 85X83X60 6MPT
Bill of material
PHOENIX CONTACT 3001998
MANUID
Product number of the Manufacturer
3001998
DESCSHORT
Short Description
Junction box
DESCLONG
Long Description
Junction box, With 6 terminal blocks, 2.5 mm² with push-in technology, material: ABS, gray, 85 mm x 83 mm x 60 mm, type of locking: Screw-on cover
MANUTYPEDESC
Manufacturer Type Description
E AB A 85X83X60 6MPT
PREVIEW
Preview
INTNO
International product number
4055626083827
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
81
BAG975
degree of protection
IP67
BAF016
width
85 mm
BAA020
height
83 mm
BAA351
color
Grey
BAB577
depth
60 mm
BAD308
Wall assembly possible
Yes
AAC218
EMC design present
No
AAM354
tackable possible
Yes
AAP429
Number of doors front
1
BAD288
On plaster possible
Yes
BAD290
Assembly on floor is possible
Yes
BAD307
Flush installation possible
No
AAB644
suitable for outside installation
Yes
AAB681
suitable for metric installation
No
AAB770
ventilation door present
No
AAC054
Mounting plate adjustable in depth
No
AAC265
back door present
No
AAM117
glazed door present
No
BAF728
Mounting plate present
No
AAO663
GTIN
4055626083827
AAW338
Manufacturer product designation
Junction box
AAU734
Manufacturer product description
Junction box, With 6 terminal blocks, 2.5 mm² with push-in technology, material: ABS, gray, 85 mm x 83 mm x 60 mm, type of locking: Screw-on cover
AAO057
Product type
E AB A 85X83X60 6MPT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models