카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906919 - PLC-APT-PT100-IN
Bill of material
PHOENIX CONTACT 2906919
MANUID
Product number of the Manufacturer
2906919
DESCSHORT
Short Description
Extension module
DESCLONG
Long Description
Pt 100/Pt 1000 temperature transducer for PLC logic logic modules (Generation 2 only), single-channel, signal type (Pt 100, Pt 1000) can be configured via DIP switch, Push-in connection
MANUTYPEDESC
Manufacturer Type Description
PLC-APT-PT100-IN
PREVIEW
Preview
INTNO
International product number
4055626155500
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
DIN EN 50178
BAB392
certificate/approval
EAC
BAF016
width
6.1 mm
BAA020
height
80 mm
AAF040
net weight
0.050 kg
BAB577
depth
86 mm
BAD831
Design of electrical connection
Push-in connection
BAD722
suitable for safety functions
No
AAC831
Resolution of the analog inputs
10 bit
AAP342
Number of analog outputs
0
AAP341
Number of analog inputs
1
BAD100
Output, voltage present
No
BAD101
Output, current present
No
BAD102
Input, voltage present
No
BAD103
Input, current present
No
BAD104
Input, thermoelement present
No
BAD105
Input, resistance present
No
BAD106
Input, resistance thermometer present
Yes
BAD484
Output signal can be configured
No
BAD519
Input signal can be configured
Yes
AAM486
analog inputs, configurable
Yes
AAM487
analog outputs, configurable
No
AAO663
GTIN
4055626155500
AAW338
Manufacturer product designation
Extension module
AAU734
Manufacturer product description
Pt 100/Pt 1000 temperature transducer for PLC logic logic modules (Generation 2 only), single-channel, signal type (Pt 100, Pt 1000) can be configured via DIP switch, Push-in connection
AAO057
Product type
PLC-APT-PT100-IN
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드