Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1464629 - CABLE-FLK40/4FLK14/HF/S7/3,0M
Lista materiale
PHOENIX CONTACT 1464629
MANUID
Product number of the Manufacturer
1464629
DESCSHORT
Short Description
Cable
DESCLONG
Long Description
Assembled, halogen-free round cable; connection 1: IDC/FLK socket strip (1x 40-position); connection 2: IDC/FLK socket strip (4x 14-position); cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
CABLE-FLK40/4FLK14/HF/S7/3,0M
PREVIEW
Preview
INTNO
International product number
4063151858520
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAP798
Application standards
DIN EN 50178
BAB392
certificate/approval
UL Listed, cUL Listed
AAF040
net weight
0 kg
AAT080
Pole number
14
AAB418
Design of the electrical connection (head 1)
IDC/FLK socket strip
BAI969
Length
3 m
AAB419
Design of the electrical connection (head 2)
IDC/FLK socket strip
AAP380
number of channels
32
AAB643
suitable for PLC output card
Yes
AAB639
suitable for analog signals
No
AAB651
suitable for digital signals
Yes
AAB654
suitable for PLC input card
Yes
BAC426
Function
PLC other devices
AAO663
GTIN
4063151858520
AAW338
Manufacturer product designation
Cable
AAU734
Manufacturer product description
Assembled, halogen-free round cable; connection 1: IDC/FLK socket strip (1x 40-position); connection 2: IDC/FLK socket strip (4x 14-position); cable length: 3 m
AAO057
Product type
CABLE-FLK40/4FLK14/HF/S7/3,0M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    Rittal
    Cable conduit holder - Cable conduit holder
    PHOENIX CONTACT
    2302023 - CABLE-D 9SUB/B/S/300/KONFEK/S
    Rittal
    Cable conduit - Cable conduit
    PHOENIX CONTACT
    2302133 - CABLE-D25SUB/B/S/100/KONFEK/S
Download modelli CAD
Nessun processo di generazione è associato a questa parte