Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906214 - CABLE-D-25SUB/F/OE/0,25/S/10M
Bill of material
PHOENIX CONTACT 2906214
MANUID
Product number of the Manufacturer
2906214
DESCSHORT
Short Description
Cable
DESCLONG
Long Description
Assembled shielded round cable; connection 1: Single wires (25-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end.); connection 2: D-SUB socket strip (1x 25-position); cable length: 10 m
MANUTYPEDESC
Manufacturer Type Description
CABLE-D-25SUB/F/OE/0,25/S/10M
PREVIEW
Preview
INTNO
International product number
4055626050256
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
77
AAP798
Application standards
DIN EN 50178
AAF040
net weight
1.531 kg
AAT080
Pole number
25
AAB418
Design of the electrical connection (head 1)
D-SUB socket strip
AAB419
Design of the electrical connection (head 2)
Single wires
AAP380
number of channels
0
AAB643
suitable for PLC output card
Yes
AAB639
suitable for analog signals
Yes
AAB651
suitable for digital signals
Yes
AAB654
suitable for PLC input card
Yes
BAC426
Function
PLC other devices
AAO663
GTIN
4055626050256
AAW338
Manufacturer product designation
Cable
AAU734
Manufacturer product description
Assembled shielded round cable; connection 1: Single wires (25-position) (The wires are marked and fitted with ferrules. The braided shield is routed to a separate cable end.); connection 2: D-SUB socket strip (1x 25-position); cable length: 10 m
AAO057
Product type
CABLE-D-25SUB/F/OE/0,25/S/10M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2926179 - CABLE-D-25SUB/F/OE/0,25/S/1,5M
    PHOENIX CONTACT
    2305059 - FLK 20/2FLK14/EZ-DR/ 50/KONFEK
    EMC
    S1V - S1V
    PHOENIX CONTACT
    2304526 - FLKM-D25 SUB/B/KDS3-MT/TU830
    PHOENIX CONTACT
    2909607 - CAB-DSUB25M/OE/22/TP/S/ 3M
    PHOENIX CONTACT
    2305253 - CABLE-FLK14/OE/0,14/ 100
Previews
3D
2D
Download CAD models