您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2909728
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Control, Process Control System (PCS)
Programmable logic control (SPS)
SPS cable connection
Powered by
CAD模型選擇
{phoenix_contact/27/24/22/20/2909728.prj},{NB=2909728},{MANUID=2909728},{AAF040=0.022},{AAT080=37},{AAP380=0},{AAO663=4055626682549},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85444290},{DESCSHORT=Cable},{DESCLONG=Assembled shielded round cable; connection 1: Twisted pair (37-position) (The wires are marked and fitted with ferrules); connection 2: D-SUB pin strip (1x 37-position); cable length: 15 m},{MANUTYPEDESC=CAB-DSUB37M/OE/22/TP/S/15M},{PREVIEW=../../../_pool_/99/8e/101845_2000_int_04.png},{INTNO=4055626682549},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=71},{AAB418=D-SUB pin strip},{AAB419=Twisted pair},{AAB643=No},{AAB639=No},{AAB651=No},{AAB654=No}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2909728 - CAB-DSUB37M/OE/22/TP/S/15M
Bill of material
PHOENIX CONTACT 2909728
MANUID
Product number of the Manufacturer
2909728
DESCSHORT
Short Description
Cable
DESCLONG
Long Description
Assembled shielded round cable; connection 1: Twisted pair (37-position) (The wires are marked and fitted with ferrules); connection 2: D-SUB pin strip (1x 37-position); cable length: 15 m
MANUTYPEDESC
Manufacturer Type Description
CAB-DSUB37M/OE/22/TP/S/15M
PREVIEW
Preview
INTNO
International product number
4055626682549
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
71
AAF040
net weight
0.022
kg
AAT080
Pole number
37
AAB418
Design of the electrical connection (head 1)
D-SUB pin strip
AAB419
Design of the electrical connection (head 2)
Twisted pair
AAP380
number of channels
0
AAB643
suitable for PLC output card
No
AAB639
suitable for analog signals
No
AAB651
suitable for digital signals
No
AAB654
suitable for PLC input card
No
BAC426
Function
PLC other devices
AAO663
GTIN
4055626682549
AAW338
Manufacturer product designation
Cable
AAU734
Manufacturer product description
Assembled shielded round cable; connection 1: Twisted pair (37-position) (The wires are marked and fitted with ferrules); connection 2: D-SUB pin strip (1x 37-position); cable length: 15 m
AAO057
Product type
CAB-DSUB37M/OE/22/TP/S/15M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2926629 - CABLE-D-37SUB/M/OE/0,25/S/4,0M
PHOENIX CONTACT
07.12.2023
2302243 - CABLE-D37SUB/B/S/400/KONFEK/S
PHOENIX CONTACT
07.12.2023
2302256 - CABLE-D37SUB/B/S/600/KONFEK/S
PHOENIX CONTACT
07.12.2023
2926687 - CABLE-D-50SUB/M/OE/0,25/S/3,0M
PHOENIX CONTACT
07.12.2023
Show more
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求