Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2688064 - AXL F AI8 1F
Bill of material
PHOENIX CONTACT 2688064
MANUID
Product number of the Manufacturer
2688064
DESCSHORT
Short Description
Analog module
DESCLONG
Long Description
Axioline F, Analog input module, Analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
MANUTYPEDESC
Manufacturer Type Description
AXL F AI8 1F
PREVIEW
Preview
INTNO
International product number
4046356501460
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
42
BAG975
degree of protection
IP20
AAM479
supported protocol
other bus systems
BAF016
width
53.6 mm
BAA020
height
125.894227 mm
BAB577
depth
52.650 mm
AAF040
net weight
0.204 kg
AAB909
max. supply voltage with DC
30 V
BAC078
Supply voltage type
DC
AAC025
min. supply voltage with DC
19.200 V
AAB907
max. supply voltage with AC 50 Hz
0 V
AAB908
max. supply voltage with AC 60 Hz
0 V
AAC023
min. supply voltage with AC 50 Hz
0 V
AAC024
min. supply voltage with AC 60 Hz
0 V
BAD831
Design of electrical connection
Push-in connection
BAD304
Bearing track assembly possible
Yes
BAD722
suitable for safety functions
No
AAO382
safety integrity level (SIL)
Without
AAO502
Number of HW interfaces serial RS485
0
AAC831
Resolution of the analog inputs
16 bit
AAP342
Number of analog outputs
0
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO503
Number of HW interfaces serial TTY
0
AAO507
Number of HW interfaces, other
0
AAO505
Number of HW interfaces Wireless
0
AAP341
Number of analog inputs
8
BAD087
Corresponding operating medium (Ex ia)
No
BAD088
Corresponding operating medium (Ex ib)
No
BAD100
Output, voltage present
No
BAD101
Output, current present
No
BAD102
Input, voltage present
Yes
BAD103
Input, current present
Yes
BAD104
Input, thermoelement present
No
BAD105
Input, resistance present
No
BAD106
Input, resistance thermometer present
No
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD484
Output signal can be configured
No
BAD519
Input signal can be configured
Yes
BAD669
System components present
Yes
AAB728
IO-link master present
No
AAM271
wall mounting/direct mounting possible
No
AAM486
analog inputs, configurable
Yes
AAM487
analog outputs, configurable
No
AAO663
GTIN
4046356501460
AAW338
Manufacturer product designation
Analog module
AAU734
Manufacturer product description
Axioline F, Analog input module, Analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
AAO057
Product type
AXL F AI8 1F
AAY811
URI of the product
http://www.phoenixcontact.com/product/2688064
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389091
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models