Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1088128 - AXL SE RS485
Bill of material
PHOENIX CONTACT 1088128
MANUID
Product number of the Manufacturer
1088128
DESCSHORT
Short Description
Communication module
DESCLONG
Long Description
Axioline Smart Elements, Communication module, interface RS-485: 1, degree of protection: IP20
MANUTYPEDESC
Manufacturer Type Description
AXL SE RS485
PREVIEW
Preview
BAG975
degree of protection
IP20
AAP798
Application standards
Electrostatic discharge (ESD) EN 61000-4-2/IEC 61000-4-2, Electromagnetic fields EN 61000-4-3/IEC 61000-4-3, Fast transients (burst) EN 61000-4-4/IEC 61000-4-4, Transient overvoltage (surge) EN 61000-4-5/IEC 61000-4-5, Conducted interference EN 61000-4-6/IEC 61000-4-6
BAF016
width
14.900 mm
BAA020
height
62.200 mm
BAB577
depth
62 mm
AAF040
net weight
0.035 kg
AAB909
max. supply voltage with DC
30 V
BAC078
Supply voltage type
DC
AAC025
min. supply voltage with DC
19.200 V
BAD574
Potential separation present
No
BAD854
Category safety pursuant to EN 954-1
Invalid
BAD722
suitable for safety functions
No
AAM480
transmission standard
NONE
AAZ485
Suitability for application
Serial data transmission
AAO507
Number of HW interfaces, other
0
BAD087
Corresponding operating medium (Ex ia)
No
BAD088
Corresponding operating medium (Ex ib)
No
BAD296
Rack-assembly possible
No
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD669
System components present
Yes
AAB728
IO-link master present
No
AAO663
GTIN
4055626888002
AAW338
Manufacturer product designation
Communication module
AAU734
Manufacturer product description
Axioline Smart Elements, Communication module, interface: RS-485, degree of protection: IP20
AAO057
Product type
AXL SE RS485
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626888002
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389091
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models