카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802751 - ZB 25:UNPRINTED
Bill of material
PHOENIX CONTACT 0802751
MANUID
Product number of the Manufacturer
0802751
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Marker pen, mounting type: snapped, for terminal block width: 25 mm, lettering field size: 25 x 10 mm, Number of individual labels: 4
MANUTYPEDESC
Manufacturer Type Description
ZB 25:UNPRINTED
PREVIEW
Preview
INTNO
International product number
4046356858489
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
10.500 mm
BAF016
width
25.1 mm
BAA020
height
10.5 mm
BAB577
depth
4.200 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
25.100 mm
AAZ232
Height label space
10.100 mm
AAH043
type of delivery
Strips
AAZ230
Number of units per delivery form
4
AAZ229
Assembly type
snapped
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
25 mm
AAO663
GTIN
4046356858489
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker strip, Strip, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Marker pen, mounting type: snapped, for terminal block width: 25 mm, lettering field size: 25 x 10 mm, Number of individual labels: 4
AAO057
Product type
ZB 25:UNPRINTED
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드