Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803479:0011 - ZB 8,3,QR:FORTL.ZAHLEN 11-20
Bill of material
PHOENIX CONTACT 0803479:0011
MANUID
Product number of the Manufacturer
0803479:0011
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker strip, white, mounting type: snapped, for terminal block width: 8.3 mm
MANUTYPEDESC
Manufacturer Type Description
ZB 8,3,QR:FORTL.ZAHLEN 11-20
INTNO
International product number
4055626113968
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAA351
color
White
AAF040
net weight
0.002 kg
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAC900
Grid dimensions
8.300 mm
AAO663
GTIN
4055626113968
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker strip, white, mounting type: snapped, for terminal block width: 8.3 mm
AAO057
Product type
ZB 8,3,QR:FORTL.ZAHLEN 11-20
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作