Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803605:0061 - ZBFM 5/WH,LGS:FORTL.ZAHLEN 61-72
Bill of material
PHOENIX CONTACT 0803605:0061
MANUID
Product number of the Manufacturer
0803605:0061
DESCSHORT
Short Description
Zack marker strip
DESCLONG
Long Description
Zack marker sheet flat, 120-section, horizontally labeled with the consecutive numbers: 61 ... 72, suitable for all terminal blocks with 5.2 mm pitch, white, for terminal block width: 5.2 mm
MANUTYPEDESC
Manufacturer Type Description
ZBFM 5/WH,LGS:FORTL.ZAHLEN 61-72
PREVIEW
Preview
INTNO
International product number
4017918599027
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAC140
Combustibility class
V2
BAA351
color
White
AAF040
net weight
0.005 kg
AAZ233
Printing
61 ... 72
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
PA
AAC900
Grid dimensions
5.200 mm
AAO663
GTIN
4017918599027
AAW338
Manufacturer product designation
Zack marker strip
AAU734
Manufacturer product description
Zack marker sheet flat, 120-section, horizontally labeled with the consecutive numbers: 61 ... 72, suitable for all terminal blocks with 5.2 mm pitch, white, for terminal block width: 5.2 mm
AAO057
Product type
ZBFM 5/WH,LGS:FORTL.ZAHLEN 61-72
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
下载CAD模型
没有针对该零部件的生成操作