Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803906 - SK U/3,8 WH:UNBEDRUCKT
Bill of material
PHOENIX CONTACT 0803906
MANUID
Product number of the Manufacturer
0803906
DESCSHORT
Short Description
Marker card
DESCLONG
Long Description
Marker card, Sheet, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, for terminal block width: 210 mm, lettering field size: 186 x 3.8 mm, Number of individual labels: 1440
MANUTYPEDESC
Manufacturer Type Description
SK U/3,8 WH:UNBEDRUCKT
PREVIEW
Preview
INTNO
International product number
4017918007799
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA351
color
White
BAA018
length
186 mm
BAF016
width
186 mm
BAA020
height
3.800 mm
BAB577
depth
0.070 mm
AAF040
net weight
0.013 kg
AAZ231
Width label space
186 mm
AAZ232
Height label space
3.800 mm
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
1440
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAC900
Grid dimensions
210 mm
AAO663
GTIN
4017918007799
AAW338
Manufacturer product designation
Marker card
AAU734
Manufacturer product description
Marker card, Sheet, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, for terminal block width: 210 mm, lettering field size: 186 x 3.8 mm, Number of individual labels: 1440
AAO057
Product type
SK U/3,8 WH:UNBEDRUCKT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型