Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803922 - SK U/5,0 WH:UNBEDRUCKT
Bill of material
PHOENIX CONTACT 0803922
MANUID
Product number of the Manufacturer
0803922
DESCSHORT
Short Description
Marker card
DESCLONG
Long Description
Marker card, Sheet, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, for terminal block width: 210 mm, lettering field size: 186 x 5 mm, Number of individual labels: 630
MANUTYPEDESC
Manufacturer Type Description
SK U/5,0 WH:UNBEDRUCKT
PREVIEW
Preview
INTNO
International product number
4017918007812
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA351
color
White
BAA018
length
5 mm
BAF016
width
186 mm
BAA020
height
5 mm
BAB577
depth
0.070 mm
AAF040
net weight
0.015 kg
AAZ231
Width label space
186 mm
AAZ232
Height label space
5 mm
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
630
AAZ229
Assembly type
adhesive
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAC900
Grid dimensions
210 mm
AAO663
GTIN
4017918007812
AAW338
Manufacturer product designation
Marker card
AAU734
Manufacturer product description
Marker card, Sheet, white, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, for terminal block width: 210 mm, lettering field size: 186 x 5 mm, Number of individual labels: 630
AAO057
Product type
SK U/5,0 WH:UNBEDRUCKT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)