Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804183:0001 - SK 5/3,8:FORTL.ZAHLEN 1-10
Bill of material
PHOENIX CONTACT 0804183:0001
MANUID
Product number of the Manufacturer
0804183:0001
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker card, self-adhesive, horizontally labeled with the consecutive numbers: 1 ... 10, 10-section marker strips with 12 identical decades, white, for terminal block width: 5 mm
MANUTYPEDESC
Manufacturer Type Description
SK 5/3,8:FORTL.ZAHLEN 1-10
PREVIEW
Preview
INTNO
International product number
4017918496166
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA020
height
3.800 mm
BAA351
color
White
AAF040
net weight
0.001 kg
AAZ233
Printing
1 ... 10
AAZ229
Assembly type
adhesive
BAD656
Without halogens
No
BAB664
material
Polyester
AAC900
Grid dimensions
5 mm
AAO663
GTIN
4017918496166
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker card, self-adhesive, horizontally labeled with the consecutive numbers: 1 ... 10, 10-section marker strips with 12 identical decades, white, for terminal block width: 5 mm
AAO057
Product type
SK 5/3,8:FORTL.ZAHLEN 1-10
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça