Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0811493 - ZBSM-K 5/WH:UNPRINTED
Bill of material
PHOENIX CONTACT 0811493
MANUID
Product number of the Manufacturer
0811493
DESCSHORT
Short Description
Zack marker sheet
DESCLONG
Long Description
Zack marker sheet, Sheet, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 5.2 mm, lettering field size: 5.15 mm x 6.9 mm
MANUTYPEDESC
Manufacturer Type Description
ZBSM-K 5/WH:UNPRINTED
PREVIEW
Preview
INTNO
International product number
4017918917081
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAA351
color
White
BAA018
length
6.900 mm
BAF016
width
4.55 mm
BAA020
height
6.9 mm
BAB577
depth
3.200 mm
AAF040
net weight
0.020 kg
AAZ231
Width label space
4.550 mm
AAZ232
Height label space
6.900 mm
AAH043
type of delivery
mat
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
AAC900
Grid dimensions
5.200 mm
AAO663
GTIN
4017918917081
AAW338
Manufacturer product designation
Zack marker sheet
AAU734
Manufacturer product description
Zack marker sheet, Sheet, white, unlabeled, can be labeled with: CMS-P1-PLOTTER, mounting type: snapped, for terminal block width: 5.2 mm, lettering field size: 5.15 mm x 6.9 mm
AAO057
Product type
ZBSM-K 5/WH:UNPRINTED
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
49119900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models