카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0816621 - TML (101X4,2)R TR
Bill of material
PHOENIX CONTACT 0816621
MANUID
Product number of the Manufacturer
0816621
DESCSHORT
Short Description
Marker strip
DESCLONG
Long Description
Marker strip, Roll, transparent, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, for terminal block width: 101 mm, lettering field size: 101 x 4.2 mm, Number of individual labels: 2500
MANUTYPEDESC
Manufacturer Type Description
TML (101X4,2)R TR
PREVIEW
Preview
INTNO
International product number
4046356125550
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA351
color
Transparent
BAA018
length
4.200 mm
BAF016
width
101 mm
BAA020
height
4.2 mm
BAB577
depth
0.100 mm
AAF040
net weight
0.440 kg
AAZ231
Width label space
101 mm
AAZ232
Height label space
4.200 mm
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
2500
AAZ229
Assembly type
adhesive
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
35 %
AAQ341
max. storage temperature
10 °C
AAQ342
min. storage temperature
10 °C
AAW201
Min. relative humidity (storage)
35 %
AAW210
max. relative humidity (storage)
35 %
AAA942
min. relative humidity (operation)
35 %
AAC900
Grid dimensions
101 mm
AAO663
GTIN
4046356125550
AAW338
Manufacturer product designation
Marker strip
AAU734
Manufacturer product description
Marker strip, Roll, transparent, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, for terminal block width: 101 mm, lettering field size: 101 x 4.2 mm, Number of individual labels: 2500
AAO057
Product type
TML (101X4,2)R TR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드