Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0825044 - ZBFM 8 CUS
Bill of material
PHOENIX CONTACT 0825044
MANUID
Product number of the Manufacturer
0825044
DESCSHORT
Short Description
Flat zack marker sheet
DESCLONG
Long Description
Flat zack marker sheet, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snap into flat marker groove, for terminal block width: 8.2 mm, lettering field size: 5 x 8 mm, Number of individual labels: 50
MANUTYPEDESC
Manufacturer Type Description
ZBFM 8 CUS
PREVIEW
Preview
INTNO
International product number
4046356357739
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
BAA018
length
8.120 mm
BAF016
width
7.55 mm
BAA020
height
8.12 mm
BAB577
depth
2 mm
AAF040
net weight
0.004 kg
AAZ231
Width label space
7.550 mm
AAZ232
Height label space
6.250 mm
AAZ230
Number of units per delivery form
50
AAZ229
Assembly type
snap into flat marker groove
BAD656
Without halogens
Yes
BAB664
material
PA
AAC900
Grid dimensions
8.200 mm
AAO663
GTIN
4046356357739
AAW338
Manufacturer product designation
Flat zack marker sheet
AAU734
Manufacturer product description
Flat zack marker sheet, can be ordered: by sheet, white, labeled according to customer specifications, mounting type: snap into flat marker groove, for terminal block width: 8.2 mm, lettering field size: 5 x 8 mm, Number of individual labels: 50
AAO057
Product type
ZBFM 8 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD