Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828486 - BN CUS
Bill of material
PHOENIX CONTACT 0828486
MANUID
Product number of the Manufacturer
0828486
DESCSHORT
Short Description
Marker pin
DESCLONG
Long Description
Marker pin, Stud, white, labeled according to customer specifications, can be labeled with: Marker pen, mounting type: plug in, for terminal block width: 4.2 mm, lettering field size: 4 x 4 mm
MANUTYPEDESC
Manufacturer Type Description
BN CUS
PREVIEW
Preview
INTNO
International product number
4046356512572
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAC140
Combustibility class
V2
BAA351
color
White
BAA018
length
4 mm
BAF016
width
4 mm
BAA020
height
4 mm
BAB577
depth
5.500 mm
AAF040
net weight
0.000 kg
AAZ231
Width label space
4 mm
AAZ232
Height label space
4 mm
AAH043
type of delivery
Stud
AAZ229
Assembly type
plug-in
BAD656
Without halogens
No
BAB664
material
PA
AAC900
Grid dimensions
4.200 mm
AAO663
GTIN
4046356512572
AAW338
Manufacturer product designation
Marker pin
AAU734
Manufacturer product description
Marker pin, Stud, white, labeled according to customer specifications, can be labeled with: Marker pen, mounting type: plug in, for terminal block width: 4.2 mm, lettering field size: 4 x 4 mm
AAO057
Product type
BN CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)