Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0829948 - US-TM 100 CUS
Bill of material
PHOENIX CONTACT 0829948
MANUID
Product number of the Manufacturer
0829948
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Marker for terminal blocks, can be ordered: by card, white, labeled according to customer specifications, mounting type: snap into universal marker groove, lettering field size: 104 x 9.8 mm, Number of individual labels: 13
MANUTYPEDESC
Manufacturer Type Description
US-TM 100 CUS
PREVIEW
Preview
INTNO
International product number
4046356609982
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
White
BAA018
length
9.500 mm
BAF016
width
104 mm
BAA020
height
9.5 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.015 kg
AAZ231
Width label space
104 mm
AAZ232
Height label space
9.500 mm
AAZ230
Number of units per delivery form
13
AAZ229
Assembly type
snap into universal marker groove
BAD656
Without halogens
No
BAB664
material
PVC
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAQ341
max. storage temperature
10 °C
AAQ342
min. storage temperature
10 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAO663
GTIN
4046356609982
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Marker for terminal blocks, can be ordered: by card, white, labeled according to customer specifications, mounting type: snap into universal marker groove, lettering field size: 104 x 9.8 mm, Number of individual labels: 13
AAO057
Product type
US-TM 100 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)