Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830838 - TML (EX7)R SR
Bill of material
PHOENIX CONTACT 0830838
MANUID
Product number of the Manufacturer
0830838
DESCSHORT
Short Description
Marking foil for zack marker strip
DESCLONG
Long Description
Marking foil for zack marker strip, Roll, silver, unlabeled, can be labeled with: THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, for terminal block width: 30000 mm, lettering field size: 30000 x 7 mm, Number of individual labels: 1
MANUTYPEDESC
Manufacturer Type Description
TML (EX7)R SR
PREVIEW
Preview
INTNO
International product number
4046356897358
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA351
color
Silver
BAA018
length
30000 mm
BAF016
width
50 mm
BAA020
height
7 mm
BAB577
depth
0.070 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
50 mm
AAZ232
Height label space
7 mm
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1
AAZ229
Assembly type
adhesive
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAC900
Grid dimensions
30000 mm
AAO663
GTIN
4046356897358
AAW338
Manufacturer product designation
Marking foil for zack marker strip
AAU734
Manufacturer product description
Marking foil for zack marker strip, Roll, silver, unlabeled, can be labeled with: THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, for terminal block width: 30000 mm, lettering field size: 30000 x 7 mm, Number of individual labels: 1
AAO057
Product type
TML (EX7)R SR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models