Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1007028:0081 - SBS 6:FORTL.ZAHLEN 81-100
Bill of material
PHOENIX CONTACT 1007028:0081
MANUID
Product number of the Manufacturer
1007028:0081
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Simplex marking card, horizontally labeled with the consecutive numbers: 81 ... 100, 25 identical decades per page, white, for terminal block width: 6 mm
MANUTYPEDESC
Manufacturer Type Description
SBS 6:FORTL.ZAHLEN 81-100
PREVIEW
Preview
INTNO
International product number
4017918488147
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
AAF040
net weight
0.005 kg
AAZ233
Printing
81 ... 100
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
cellulose acetate
AAC900
Grid dimensions
6 mm
AAO663
GTIN
4017918488147
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Simplex marking card, horizontally labeled with the consecutive numbers: 81 ... 100, 25 identical decades per page, white, for terminal block width: 6 mm
AAO057
Product type
SBS 6:FORTL.ZAHLEN 81-100
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
下载CAD模型
没有针对该零部件的生成操作