카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1007044:0021 - SBS10:FORTL.ZAHLEN 21-40
Bill of material
PHOENIX CONTACT 1007044:0021
MANUID
Product number of the Manufacturer
1007044:0021
DESCSHORT
Short Description
Marker for terminal blocks
DESCLONG
Long Description
Simplex marking card, horizontally labeled with the consecutive numbers: 21 ... 40, 25 identical decades per page, white, for terminal block width: 10 mm
MANUTYPEDESC
Manufacturer Type Description
SBS10:FORTL.ZAHLEN 21-40
PREVIEW
Preview
INTNO
International product number
4017918487980
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA351
color
White
AAF040
net weight
0.006 kg
AAZ233
Printing
21 ... 40
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
AAC900
Grid dimensions
10 mm
AAO663
GTIN
4017918487980
AAW338
Manufacturer product designation
Marker for terminal blocks
AAU734
Manufacturer product description
Simplex marking card, horizontally labeled with the consecutive numbers: 21 ... 40, 25 identical decades per page, white, for terminal block width: 10 mm
AAO057
Product type
SBS10:FORTL.ZAHLEN 21-40
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.