Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5022685 - AP-ES
Bill of material
PHOENIX CONTACT 5022685
MANUID
Product number of the Manufacturer
5022685
DESCSHORT
Short Description
Insert strip
DESCLONG
Long Description
Insert strip, white, unlabeled, mounting type: insert, for terminal block width: 35 mm, lettering field size: 35 x 500 mm
MANUTYPEDESC
Manufacturer Type Description
AP-ES
PREVIEW
Preview
INTNO
International product number
4017918095284
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
BAA351
color
White
BAA018
length
500 mm
BAF016
width
500 mm
BAA020
height
35.500 mm
BAB577
depth
0.500 mm
AAF040
net weight
0.008 kg
AAZ231
Width label space
500 mm
AAZ232
Height label space
35.500 mm
AAZ229
Assembly type
insert
BAD656
Without halogens
No
AAC900
Grid dimensions
35 mm
AAO663
GTIN
4017918095284
AAW338
Manufacturer product designation
Insert strip
AAU734
Manufacturer product description
Insert strip, white, unlabeled, mounting type: insert, for terminal block width: 35 mm, lettering field size: 35 x 500 mm
AAO057
Product type
AP-ES
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
48070080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)