Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0801003 - WMS-2 HF 9,5 (15X16)RL
Bill of material
PHOENIX CONTACT 0801003
MANUID
Product number of the Manufacturer
0801003
DESCSHORT
Short Description
Shrink sleeve
DESCLONG
Long Description
Shrink sleeve, roll, white, unmarked, 2:1 shrink ratio, can be marked with: THERMOMARK ROLL, THERMOMARK X.1, perforated, mounting type: threaded on
MANUTYPEDESC
Manufacturer Type Description
WMS-2 HF 9,5 (15X16)RL
PREVIEW
Preview
INTNO
International product number
4055626013763
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAF016
width
16 mm
BAA351
color
White
BAG640
Assembly type
plug in module
AAF040
net weight
0.904 kg
AAZ233
Printing
without print
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
2000
BAD656
Without halogens
Yes
BAB664
material
Polyolefine
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
4.800 mm
AAG172
max. cable diameter
9.500 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
9.500 mm
BAC708
Min. diameter of conductors
4.800 mm
AAG082
shrink rate
2:1
AAO663
GTIN
4055626013763
AAW338
Manufacturer product designation
Shrink sleeve
AAU734
Manufacturer product description
Shrink sleeve, roll, white, unmarked, 2:1 shrink ratio, can be marked with: THERMOMARK ROLL, THERMOMARK X.1, perforated, mounting type: threaded on
AAO057
Product type
WMS-2 HF 9,5 (15X16)RL
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39173200
COO
Country of origin
DK
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok