您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 0802992
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Identification
Equipment and reference Iabel
Conductor/Cable marker
Powered by
CAD模型選擇
{phoenix_contact/27/28/11/02/0802992.prj},{NB=0802992},{MANUID=0802992},{BAF016=15},{BAA018=55},{AAF040=1.335},{AAZ230=1000},{AAA915=45},{AAQ341=10},{AAQ342=10},{AAW201=45},{AAW210=45},{AAA942=45},{AAG172=6},{AAO663=4046356891059},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=39204910},{DESCSHORT=Cable marker},{DESCLONG=Cable marker, Roll, dark blue, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 55 x 15 mm, Number of individual labels: 1000},{MANUTYPEDESC=WMTB HF (55X15)R DBU}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0802992 - WMTB HF (55X15)R DBU
Bill of material
PHOENIX CONTACT 0802992
MANUID
Product number of the Manufacturer
0802992
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Roll, dark blue, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 55 x 15 mm, Number of individual labels: 1000
MANUTYPEDESC
Manufacturer Type Description
WMTB HF (55X15)R DBU
PREVIEW
Preview
INTNO
International product number
4046356891059
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
82
BAF016
width
15
mm
BAC140
Combustibility class
V2 (0,75 mm Wandstärke)
BAA018
length
55
mm
BAG640
Assembly type
quick fastening
AAF040
net weight
1.335
kg
AAZ234
Marking process
Thermal transfer for rolls
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
1000
BAD656
Without halogens
Yes
BAB664
material
PUR
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
45
%
AAQ341
max. storage temperature
10
°C
AAQ342
min. storage temperature
10
°C
AAW201
Min. relative humidity (storage)
45
%
AAW210
max. relative humidity (storage)
45
%
AAA942
min. relative humidity (operation)
45
%
AAG172
max. cable diameter
6
mm
AAO663
GTIN
4046356891059
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Roll, dark blue, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 55 x 15 mm, Number of individual labels: 1000
AAO057
Product type
WMTB HF (55X15)R DBU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39204910
COO
Country of origin
DK
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求