Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0817235 - WMT 4,2 (15X6)R
Bill of material
PHOENIX CONTACT 0817235
MANUID
Product number of the Manufacturer
0817235
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: slide-on, cable diameter range: 3 ... 4.2 mm, lettering field size: 15 x 6 mm, Number of individual labels: 4000
MANUTYPEDESC
Manufacturer Type Description
WMT 4,2 (15X6)R
PREVIEW
Preview
INTNO
International product number
4046356125703
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
6 mm
BAA351
color
White
BAG640
Assembly type
plug in module
AAF040
net weight
0.647 kg
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
4000
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
3 mm
AAG172
max. cable diameter
4.200 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
4.200 mm
BAC708
Min. diameter of conductors
3 mm
AAO663
GTIN
4046356125703
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: slide-on, cable diameter range: 3 ... 4.2 mm, lettering field size: 15 x 6 mm, Number of individual labels: 4000
AAO057
Product type
WMT 4,2 (15X6)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat