Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824438 - KMT 24X10 WH 200 CUS
Bill of material
PHOENIX CONTACT 0824438
MANUID
Product number of the Manufacturer
0824438
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, can be ordered: by line, white, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 10 mm, lettering field size: 35 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
KMT 24X10 WH 200 CUS
PREVIEW
Preview
INTNO
International product number
4046356353069
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
10 mm
BAA351
color
White
BAA018
length
24 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.002 kg
AAZ234
Marking process
Thermal transfer for rolls
BAD656
Without halogens
No
BAB664
material
Polyester
BAC732
Min. cable diameter
10 mm
AAG172
max. cable diameter
10 mm
BAC624
Max. diameter of conductors
136 mm
BAC708
Min. diameter of conductors
10 mm
AAO663
GTIN
4046356353069
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, can be ordered: by line, white, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 10 mm, lettering field size: 35 x 15 mm
AAO057
Product type
KMT 24X10 WH 200 CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat