Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824894 - WML 18 (12X12)R CUS
Bill of material
PHOENIX CONTACT 0824894
MANUID
Product number of the Manufacturer
0824894
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, cable diameter: ≤ 18 mm, lettering field size: 12 x 12 mm
MANUTYPEDESC
Manufacturer Type Description
WML 18 (12X12)R CUS
PREVIEW
Preview
INTNO
International product number
4046356358170
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
12 mm
BAA351
color
White
BAG640
Assembly type
quick fastening
AAF040
net weight
0.002 kg
BAD656
Without halogens
No
BAB664
material
PVC
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
3.800 mm
AAG172
max. cable diameter
18 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
18 mm
BAC708
Min. diameter of conductors
3.800 mm
AAO663
GTIN
4046356358170
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, cable diameter: ≤ 18 mm, lettering field size: 12 x 12 mm
AAO057
Product type
WML 18 (12X12)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok