카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0824932 - WMTB (24X8)R CUS
Bill of material
PHOENIX CONTACT 0824932
MANUID
Product number of the Manufacturer
0824932
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, can be ordered: by line, white, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 24 mm x 8 mm
MANUTYPEDESC
Manufacturer Type Description
WMTB (24X8)R CUS
PREVIEW
Preview
INTNO
International product number
4046356358859
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAF016
width
17 mm
BAA351
color
White
BAG640
Assembly type
quick fastening
AAF040
net weight
0.001 kg
AAZ234
Marking process
Thermal transfer for rolls
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ224
UV resistance
Test passed
BAC732
Min. cable diameter
0.500 mm
AAG172
max. cable diameter
6 mm
AAG340
label space present
Yes
BAC624
Max. diameter of conductors
136 mm
BAC708
Min. diameter of conductors
0.500 mm
AAO663
GTIN
4046356358859
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, can be ordered: by line, white, labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: ≥ 6 mm, lettering field size: 24 mm x 8 mm
AAO057
Product type
WMTB (24X8)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.