Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0828573 - UCT-WMS 4,7 (12X5,5) YE
Bill of material
PHOENIX CONTACT 0828573
MANUID
Product number of the Manufacturer
0828573
DESCSHORT
Short Description
Conductor marking collar
DESCLONG
Long Description
Conductor marking collar, Sheet, yellow, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: slide-on, for terminal block width: 5.2 mm, cable diameter range: 2.5 ... 4.7 mm, lettering field size: 12 x 5.5 mm, Number of individual labels: 45
MANUTYPEDESC
Manufacturer Type Description
UCT-WMS 4,7 (12X5,5) YE
PREVIEW
Preview
INTNO
International product number
4046356519700
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
5.500 mm
BAC140
Combustibility class
V0
BAA351
color
yellow
BAA018
length
12 mm
BAG640
Assembly type
plug in module
AAF040
net weight
0.012 kg
AAZ234
Marking process
Thermal transfer for sheets and cards
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
45
BAD656
Without halogens
Yes
BAB664
material
Polycarbonate (PC)
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
2.500 mm
AAG172
max. cable diameter
4.700 mm
BAC624
Max. diameter of conductors
4.700 mm
BAC708
Min. diameter of conductors
2.500 mm
AAO663
GTIN
4046356519700
AAW338
Manufacturer product designation
Conductor marking collar
AAU734
Manufacturer product description
Conductor marking collar, Sheet, yellow, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, mounting type: slide-on, for terminal block width: 5.2 mm, cable diameter range: 2.5 ... 4.7 mm, lettering field size: 12 x 5.5 mm, Number of individual labels: 45
AAO057
Product type
UCT-WMS 4,7 (12X5,5) YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
6
QUANTITYINT
Quantity Scale
6
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models