Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830525 - WMTB-AL (60X15)
Bill of material
PHOENIX CONTACT 0830525
MANUID
Product number of the Manufacturer
0830525
DESCSHORT
Short Description
Cable marker
DESCLONG
Long Description
Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: Assembly with cable ties, cable diameter: > 4.6 mm, lettering field size: 60 x 15 mm
MANUTYPEDESC
Manufacturer Type Description
WMTB-AL (60X15)
PREVIEW
Preview
INTNO
International product number
4046356718974
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAF016
width
15 mm
BAA351
color
aluminum color
BAA018
length
79 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.003 kg
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
Aluminum label
BAD656
Without halogens
Yes
BAB664
material
aluminum
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
5 °C
AAQ342
min. storage temperature
5 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAG172
max. cable diameter
4.600 mm
AAO663
GTIN
4046356718974
AAW338
Manufacturer product designation
Cable marker
AAU734
Manufacturer product description
Cable marker, Aluminum label, aluminum color, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, mounting type: Assembly with cable ties, cable diameter: > 4.6 mm, lettering field size: 60 x 15 mm
AAO057
Product type
WMTB-AL (60X15)
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
45
QUANTITYINT
Quantity Scale
45
CTN
Customs tariff number
76169990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models