Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0830691 - WML 7,5 (25X13)A4
Bill of material
PHOENIX CONTACT 0830691
MANUID
Product number of the Manufacturer
0830691
DESCSHORT
Short Description
Cable marker label
DESCLONG
Long Description
Cable marker label, Sheet, white, unlabeled, can be labeled with: Office printing systems, mounting type: adhesive, cable diameter range: 4 ... 7.5 mm, cable diameter: ≤ 7.5 mm, lettering field size: 25 x 13 mm, Number of individual labels: 49
MANUTYPEDESC
Manufacturer Type Description
WML 7,5 (25X13)A4
PREVIEW
Preview
INTNO
International product number
4046356718769
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
25 mm
BAA351
color
White
BAA018
length
31.750 mm
BAG640
Assembly type
quick fastening
AAF040
net weight
0.011 kg
AAZ234
Marking process
Office laser printing
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
49
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-01):2020-03
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
BAC732
Min. cable diameter
4 mm
AAG172
max. cable diameter
7.500 mm
BAC624
Max. diameter of conductors
7.500 mm
BAC708
Min. diameter of conductors
4 mm
AAO663
GTIN
4046356718769
AAW338
Manufacturer product designation
Cable marker label
AAU734
Manufacturer product description
Cable marker label, Sheet, white, unlabeled, can be labeled with: Office printing systems, mounting type: adhesive, cable diameter range: 4 ... 7.5 mm, cable diameter: ≤ 7.5 mm, lettering field size: 25 x 13 mm, Number of individual labels: 49
AAO057
Product type
WML 7,5 (25X13)A4
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作