Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1018765 - US-WML 14 (25X19) CUS
Bill of material
PHOENIX CONTACT 1018765
MANUID
Product number of the Manufacturer
1018765
DESCSHORT
Short Description
Cable marker label
DESCLONG
Long Description
Cable marker label, Card, white, labeled, mounting type: adhesive, cable diameter: ≤ 14 mm, lettering field size: 25 x 19 mm, Number of individual labels: 8
MANUTYPEDESC
Manufacturer Type Description
US-WML 14 (25X19) CUS
PREVIEW
Preview
INTNO
International product number
4055626504094
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAF016
width
63.500 mm
BAA351
color
White
BAG640
Assembly type
quick fastening
AAF040
net weight
0.005 kg
AAH043
type of delivery
Card
AAZ230
Number of units per delivery form
8
BAD656
Without halogens
No
BAB664
material
PVC
AAZ224
UV resistance
Test passed
AAG172
max. cable diameter
14 mm
AAG340
label space present
Yes
AAO663
GTIN
4055626504094
AAW338
Manufacturer product designation
Cable marker label
AAU734
Manufacturer product description
Cable marker label, Card, white, labeled, mounting type: adhesive, cable diameter: ≤ 14 mm, lettering field size: 25 x 19 mm, Number of individual labels: 8
AAO057
Product type
US-WML 14 (25X19) CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part