Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1199676 - E-WML 8 (51X13)R
Bill of material
PHOENIX CONTACT 1199676
MANUID
Product number of the Manufacturer
1199676
DESCSHORT
Short Description
Wire-wrap label
DESCLONG
Long Description
Wire-wrap label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.WRAP, THERMOMARK E.300 (D)/600 (D), mounting type: adhesive, cable diameter range: 4 ... 8.1 mm, lettering field size: 50.8 x 12.7 mm, Number of individual labels: 4000
MANUTYPEDESC
Manufacturer Type Description
E-WML 8 (51X13)R
INTNO
International product number
4063151262839
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39191012
COO
Country of origin
FR
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part