Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800238 - EMLC (25,4X12,7)R YE
Bill of material
PHOENIX CONTACT 0800238
MANUID
Product number of the Manufacturer
0800238
DESCSHORT
Short Description
Fabric label
DESCLONG
Long Description
Fabric label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 25.4 x 12.7 mm, Number of individual labels: 2500
MANUTYPEDESC
Manufacturer Type Description
EMLC (25,4X12,7)R YE
PREVIEW
Preview
INTNO
International product number
4046356570800
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA018
length
12.700 mm
BAF016
width
25.4 mm
AAF040
net weight
0.277 kg
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
2500
BAD656
Without halogens
No
BAB664
material
PA
AAO663
GTIN
4046356570800
AAW338
Manufacturer product designation
Fabric label
AAU734
Manufacturer product description
Fabric label, Roll, yellow, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 25.4 x 12.7 mm, Number of individual labels: 2500
AAO057
Product type
EMLC (25,4X12,7)R YE
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39269097
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok