Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0800343 - EMLS (19X6)R SR
Bill of material
PHOENIX CONTACT 0800343
MANUID
Product number of the Manufacturer
0800343
DESCSHORT
Short Description
Safety label with special adhesive
DESCLONG
Long Description
Safety label with special adhesive, Roll, silver, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 19 x 6 mm, Number of individual labels: 2500
MANUTYPEDESC
Manufacturer Type Description
EMLS (19X6)R SR
PREVIEW
Preview
INTNO
International product number
4046356580120
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA018
length
6.300 mm
BAF016
width
19 mm
AAF040
net weight
0.159 kg
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
2500
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356580120
AAW338
Manufacturer product designation
Safety label with special adhesive
AAU734
Manufacturer product description
Safety label with special adhesive, Roll, silver, unlabeled, can be labeled with: THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK ROLL X1, THERMOMARK ROLL 2.0, THERMOMARK ROLL, mounting type: adhesive, lettering field size: 19 x 6 mm, Number of individual labels: 2500
AAO057
Product type
EMLS (19X6)R SR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat