Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803134 - UC-EMSP (50X15) BU
Bill of material
PHOENIX CONTACT 0803134
MANUID
Product number of the Manufacturer
0803134
DESCSHORT
Short Description
Device marker
DESCLONG
Long Description
Device marker, Sheet, blue, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: screw, rivet, lettering field size: 50 x 15 mm, Number of individual labels: 4
MANUTYPEDESC
Manufacturer Type Description
UC-EMSP (50X15) BU
PREVIEW
Preview
INTNO
International product number
4046356976596
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
BAC140
Combustibility class
V2
BAA018
length
15 mm
BAF016
width
60 mm
BAA020
height
15 mm
BAB577
depth
1.200 mm
AAF040
net weight
0.010 kg
AAZ231
Width label space
49.900 mm
AAZ232
Height label space
15 mm
AAZ234
Marking process
UV LED technology
AAH043
type of delivery
mat
AAZ230
Number of units per delivery form
4
BAD656
Without halogens
Yes
BAB664
material
PA
AAZ223
Smudge resistance
Test passed
AAO663
GTIN
4046356976596
AAW338
Manufacturer product designation
Device marker
AAU734
Manufacturer product description
Device marker, Sheet, blue, unlabeled, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, PLOTMARK, CMS-P1-PLOTTER, mounting type: screw, rivet, lettering field size: 50 x 15 mm, Number of individual labels: 4
AAO057
Product type
UC-EMSP (50X15) BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD