Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803263 - EML-EX (20X8)R CUS
Bill of material
PHOENIX CONTACT 0803263
MANUID
Product number of the Manufacturer
0803263
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, white, labeled, mounting type: adhesive, lettering field size: 20 mm x 8 mm
MANUTYPEDESC
Manufacturer Type Description
EML-EX (20X8)R CUS
PREVIEW
Preview
INTNO
International product number
4046356939300
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
8 mm
BAF016
width
20 mm
BAA020
height
8 mm
BAB577
depth
0.070 mm
AAF040
net weight
0.002 kg
AAZ231
Width label space
20 mm
AAZ232
Height label space
8 mm
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ224
UV resistance
Test passed
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356939300
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, white, labeled, mounting type: adhesive, lettering field size: 20 mm x 8 mm
AAO057
Product type
EML-EX (20X8)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。