Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803264 - EML-EX (30X20)R CUS
Bill of material
PHOENIX CONTACT 0803264
MANUID
Product number of the Manufacturer
0803264
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, white, labeled, mounting type: adhesive, lettering field size: 30 x 20 mm
MANUTYPEDESC
Manufacturer Type Description
EML-EX (30X20)R CUS
PREVIEW
Preview
INTNO
International product number
4046356939317
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
9
BAA018
length
20 mm
BAF016
width
30 mm
AAF040
net weight
0.002 kg
BAD656
Without halogens
Yes
BAB664
material
Polyester
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
50 %
AAQ341
max. storage temperature
23 °C
AAQ342
min. storage temperature
23 °C
AAW201
Min. relative humidity (storage)
50 %
AAW210
max. relative humidity (storage)
50 %
AAA942
min. relative humidity (operation)
50 %
AAO663
GTIN
4046356939317
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, white, labeled, mounting type: adhesive, lettering field size: 30 x 20 mm
AAO057
Product type
EML-EX (30X20)R CUS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
49119900
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作