Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803387 - EML-RS (45,7X45,7)R
Bill of material
PHOENIX CONTACT 0803387
MANUID
Product number of the Manufacturer
0803387
DESCSHORT
Short Description
Label
DESCLONG
Long Description
Label, Roll, white, unlabeled, can be labeled with: THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, lettering field size: 45.7 x 45.7 mm, Number of individual labels: 250
MANUTYPEDESC
Manufacturer Type Description
EML-RS (45,7X45,7)R
PREVIEW
Preview
INTNO
International product number
4055626048543
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
22
BAA018
length
45.700 mm
BAF016
width
45.7 mm
AAF040
net weight
0.100 kg
AAH043
type of delivery
Castor
AAZ230
Number of units per delivery form
250
BAD656
Without halogens
No
BAB664
material
Polyester
AAO663
GTIN
4055626048543
AAW338
Manufacturer product designation
Label
AAU734
Manufacturer product description
Label, roll, white, unmarked, can be marked with: THERMOMARK ROLL, THERMOMARK X, THERMOMARK S1.1, mounting type: adhered/inserted
AAO057
Product type
EML-RS (45,7X45,7)R
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39207380
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
下載CAD模型
沒有和該零件有關的生成操作