Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803676 - BMKL 27X12,5 SR
Bill of material
PHOENIX CONTACT 0803676
MANUID
Product number of the Manufacturer
0803676
DESCSHORT
Short Description
Label sheet, DIN A4
DESCLONG
Long Description
Label sheet, DIN A4, Sheet, silver, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, lettering field size: 27 x 12.5 mm, Number of individual labels: 126
MANUTYPEDESC
Manufacturer Type Description
BMKL 27X12,5 SR
PREVIEW
Preview
INTNO
International product number
4017918007638
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
27
BAA018
length
12.500 mm
BAF016
width
27 mm
AAF040
net weight
0.014 kg
AAH043
type of delivery
bow
AAZ230
Number of units per delivery form
126
BAD656
Without halogens
No
BAB664
material
Polyester
AAZ223
Smudge resistance
DIN EN 61010-1 (VDE 0411-1):2011-07
AAZ224
UV resistance
ISO 4892-2:2013-03 (following)
AAA915
max. relative humidity (operation)
40 %
AAQ341
max. storage temperature
20 °C
AAQ342
min. storage temperature
20 °C
AAW201
Min. relative humidity (storage)
40 %
AAW210
max. relative humidity (storage)
40 %
AAA942
min. relative humidity (operation)
40 %
AAO663
GTIN
4017918007638
AAW338
Manufacturer product designation
Label sheet, DIN A4
AAU734
Manufacturer product description
Label sheet, DIN A4, Sheet, silver, unlabeled, can be labeled with: PLOTMARK, CMS-P1-PLOTTER, Office printing systems, mounting type: adhesive, lettering field size: 27 x 12.5 mm, Number of individual labels: 126
AAO057
Product type
BMKL 27X12,5 SR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39199080
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Stáhnout CAD model
Tento prvek nejde vygenerovat